BGBL4SS_image

BGBL1/0, Tin Plated Aluminum Lay-in Lug, 1/0-14 AWG

Marca: Burndy

ID del Catálogo: BGBL1/0

Tin Plated Aluminum Lay-in Lug, 1/0-14 AWG, 3/8" Zinc Plated Terminal Screw, 1/4" Stud

  • UL486B Listed, AL9CU Rated for copper and aluminum conductor combinations up to 90°C
  • UL Recognized for grounding and bonding
  • Lay-in feature eases installation

General

Application

For Copper And Aluminum Conductor Combinations Up To 90 DEG C

Catalog Number

BGBL1/0

EU RoHS Indicator

Yes

Hex Size

Slot

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material Type - Screw

Steel - Zinc Plated

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUGâ„¢

Type

BGBL, Lay-In

UPC

781810124840

UPC 14 Digit GTIN

00781810124840

Dimensiones

Dimension - D inch

0.80 in

Dimension - Height fraction

1-1/6 in

Dimension - Height inch

1.17 in

Dimension - Height mm

29.7 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - N inch

0.3 in

Dimension - Pad Width inch

0.60 in

Hex Size

Slot

Relacionado con el Conductor

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

8 AWG-1/0 AWG

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

14 AWG-1/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

14 AWG-1/0

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-B

Standards - Industry Standards Met

UL 486A-B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Fuerza

Installation Torque Recommended in-lb

50 LBS/in

Relacionado con la Operación

Temperature Rating

194

Logística

Carton Quantity

400

Pallet Quantity

1