HUBBELL MEXICO
Image of 1292RAC 3 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

3 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Marca: Raco

ID del Catálogo: 1292RAC

3 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Insert ground wire through a RACO® lay-in style lug. Product is dual rated for either copper or aluminum grounding conductors.

  • La construcción de hierro maleable garantiza la protección mecánica
  • Electrochapado de zinc para una mayor protección contra la corrosión
  • Aislador clasificado para 150° C
  • Capacidad del cable de conexión a tierra - #14 Sol. - Disponible en tamaños comerciales de 1/2 pulg. a 4 pulg.
Conduit

General

Accessory Type

Catalog Number

1292RAC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169012925

Dimensiones

Dimensions

2.907 in x 4.469 in x 4.469 in

Height

4.469 in

Length

2.907 in

Trade Size

3 in

Weight

0.69 lb

Width

4.469 in

Clasificaciones Eléctricas

Grounding Wire Capacity Maximum

#1/0 STR

Grounding Wire Capacity Minimum

#14 SOL

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logística

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1600