
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL6035
Standard Product
Application
Catalog Number
HBL6035
Color
Black
EU RoHS Indicator
Yes
Item Type
Material
Elastomer / Elastomeric
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Material - Thermoplastic Elastomer
Style
For 4 and 5-Wire Devices
Type
Weatherproof Boot
UPC
783585752556
Weight
0.25 lb
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
1
Pallet Quantity
1440