Image of HBL6024 Weatherproofing Boots, Weatherproof Device Boot, Black
Image of HBL6024 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBL6024

Weatherproofing Boots, Weatherproof Device Boot, Black

  • Cubierta protectora contra la intemperie
  • Material de elastómero termoplástico duradero
  • El diseño acanalado proporciona un agarre seguro

Detalles del producto

General

Application

Catalog Number

HBL6024

Color

Black

Environmental Conditions

Weatherproofing Accessory

EU RoHS Indicator

No

Item Type

Connector Boot

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Device Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 15A 2 and 3-Wire Devices

Type

Weatherproof Boot

UPC

783585753447

Dimensiones

Display Size

Standard Sized

Weight

0.25 lb

Relacionado con el Conductor

Cord Type

All Portable

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

20

Pallet Quantity

1440

Recursos y descargas