Image of 1138 2 in. Rigid/IMC Bushing, Insulated
* Imagen representativa
Image of 1138 2 in. Rigid/IMC Bushing, Insulated

2 in. Rigid/IMC Bushing, Insulated

Marca:

Raco

ID del Catálogo:

1138

2 in. Rigid/IMC Bushing, Insulated

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • La construcción de hierro maleable garantiza la protección mecánica
  • galvanizado galvánicamente para una mayor protección contra la corrosión
  • aislante clasificado para 150° C
  • homologado por UL y CSA
  • disponible en tamaños comerciales de 1/2 pulg. a 4 pulg.

Detalles del producto

Conduit

General

Catalog Number

1138

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Item Type

4D

Material

Malleable Iron

UPC

050169011386

Dimensiones

Dimensions

0.719 in x 2.719 in x 2.719 in

Height

2.719 in

Length

0.719 in

Trade Size

2 in

Weight

0.34 lb

Width

2.719 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logística

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

6300

Recursos y descargas

Especificaciones

[ES] SDS

[ES] Terms and Conditions