Image of 1408 2 in. Rigid/IMC Bushing, Insulated

2 in. Rigid/IMC Bushing, Insulated

Marca: Raco

ID del Catálogo: 1408

2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Los bordes exteriores elevados permiten un fácil apriete con la mano o con una herramienta
  • UL Listed
  • Disponible en tamaños comerciales de 1/2 pulg. a 6 pulg.
Conduit

General

Catalog Number

1408

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

UPC

050169014080

Dimensiones

Dimensions

0.54 in x 2.64 in x 2.64 in

Height

2.64 in

Length

0.54 in

Trade Size

2 in

Weight

0.039 lb

Width

2.64 in

Certificaciones y Cumplimiento

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logística

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7000