
Marca: Raco
ID del CatƔlogo: 4703-3

Catalog Number
4703-3
Color
Yellow
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Nylon
UPC
050169470336
Dimensions
2.172 in x 1.484 in x 1.484 in
Form Size
3 in
Height
1.484 in
Length
2.172 in
Trade Size
3/4 in
Weight
0.116 lb
Width
1.484 in
Cable Range
.625 - .750 in
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
15
Minimum Pack Quantity
15
Pallet Quantity
4560