Image of B253641 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
Image of B253641 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
[ES] Discontinued

1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

Marca:

ID del Catálogo:

B253641

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

  • Resistente a la corrosión para aplicaciones a nivel del suelo
  • Orificios de acceso a conductos roscados de 1" NPT para energía
  • Orificios de acceso a conductos roscados sobredimensionados para baja tensión

Fully Adjustable; Cast Iron Box; Threaded Hubs

Detalles del producto

General

Application

  • Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B253641

Color

Brass Flange

Construction

Case Iron

EU RoHS Indicator

No

Knockouts

4) 1"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Series

Flush Round - B25 Series

Specifications

  • Cubic Inch Capacity - 33.0 cu. in. (540.7 cm3)
  • Min. Depth of Pour - 3.75" (95.3)
  • Style - Cast Iron

Type

Round Cast Iron Box

UPC

783585102108

Dimensiones

Dimensions

4.84 in x 4.84 in x 3.06 in

Height

3.06 in

Length

4.84 in

Width

4.84 in

Relacionado con el Conductor

Cable Entry

From Top

Certificaciones y Cumplimiento

Industry Standard(s)

  • UL/CSA
  • UL514

Logística

Carton Quantity

4

Recursos y descargas

Avisos para clientes

Especificaciones