
Marca: Killark
ID del Catálogo: HK1GLD
HK Series covers are cast from a copper-free aluminum alloy. All covers have shrouded tamper resistant set screws as standard which can help to combat excessive vibration in rugged settings. Lugs on cover permit easy removal and tightening.
Application
Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Catalog Number
HK1GLD
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Dome Lens Cover
UPC
783936295251
Dimensions
6.625 in x 6 in x 4.375 in
Gross Weight with Packaging
1.7
Height
4.375 in
Length
6.625 in
Width
6 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E83696