
Marca: Raco
ID del Catálogo: 161
Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Catalog Number
161
Ceiling Fan Rated
No
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Knockouts
Material
Steel
Size
4 in
Type
Box
UPC
050169001615
Wiring System
Conduit
Actual Depth
2 in
Cubic Capacity
15.5 cu.in
Depth
1.5 in
Fixture Lbs.
50 lb
Height
7 in
Raised Ground
No
Size
4 in
Weight
0.62 lb
Width
4 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Knockouts
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
2400