4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Three 1/2 & Six 3/4 in. KO's
Image of 166 4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Three 1/2 & Six 3/4 in. KO's

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Three 1/2 & Six 3/4 in. KO's

Marca: Raco

ID del Catálogo: 166

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Three 1/2 & Six 3/4 in. KO's

  • Drawn steel construction
  • 4 in. x 2-1/8 in. deep
  • Supplied with three 1/2 in. and six 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity
  • Construcción de acero estirado
  • 4 pulg. x 2-1/8 pulg. de profundidad
  • Se suministra con tres orificios ciegos de 1/2 pulg. y seis de 3/4 pulg.

General

Bracket Type

No Bracket

Catalog Number

166

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169001660

Wiring System

Conduit

Dimensiones

Actual Depth

2.188 in

Cubic Capacity

21.5 cu.in

Depth

2.125 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.633 lb

Width

4 in

Certificaciones y Cumplimiento

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuración

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

1-Gang

Logística

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2100