
Marca: TayMac
ID del Catálogo: RLB200
Catalog Number
RLB200
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326211963
Cubic Capacity
71.4 cu.in
Dimensions
10.05 in x 3.19 in x 4.51 in
Height
4.51 in
Length
10.05 in
Trade Size
2 in
Weight
2.1 lb
Width
3.19 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Pallet Quantity
256
Standard Package
2