
Marca: TayMac
ID del Catálogo: RLB300
Catalog Number
RLB300
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326213110
Cubic Capacity
179.8 cu.in
Dimensions
12.83 in x 4.49 in x 5.91 in
Height
5.91 in
Length
12.83 in
Trade Size
3 in
Weight
4.5 lb
Width
4.49 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
105
Standard Package
1