
Marca: TayMac
ID del Catálogo: RLB100
Catalog Number
RLB100
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326211932
Cubic Capacity
12 cu.in
Dimensions
5.92 in x 1.82 in x 2.78 in
Height
2.78 in
Length
5.92 in
Trade Size
1 in
Weight
0.62 lb
Width
1.82 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
1080
Standard Package
5