
Marca: TayMac
ID del Catálogo: RLC250
Catalog Number
RLC250
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
092326213189
Cubic Capacity
157.4 cu.in
Dimensions
13.46 in x 4.49 in x 3.98 in
Height
3.98 in
Length
13.46 in
Trade Size
2-1/2 in
Weight
3.7 lb
Width
4.49 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
189
Standard Package
1