
Marca: TayMac
ID del Catálogo: RLC200
Catalog Number
RLC200
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
092326213172
Cubic Capacity
71.4 cu.in
Dimensions
10.55 in x 3.19 in x 3.41 in
Height
3.41 in
Length
10.55 in
Trade Size
2 in
Weight
2 lb
Width
3.19 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Pallet Quantity
256
Standard Package
2