
Marca: TayMac
ID del Catálogo: RLC400
Catalog Number
RLC400
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
092326213219
Cubic Capacity
323 cu.in
Dimensions
16.3 in x 5.55 in x 5.59 in
Height
5.59 in
Length
16.3 in
Trade Size
4 in
Weight
7.4 lb
Width
5.55 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
70
Standard Package
1