
Marca: TayMac
ID del Catálogo: RLR050
Catalog Number
RLR050
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
092326213325
Cubic Capacity
4.3 cu.in
Dimensions
4.31 in x 2.03 in x 1.36 in
Height
1.36 in
Length
4.31 in
Trade Size
1/2 in
Weight
0.334 lb
Width
2.03 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
3240
Standard Package
5