
Marca: TayMac
ID del Catálogo: RLT100
Catalog Number
RLT100
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
092326213424
Cubic Capacity
12 cu.in
Dimensions
6.46 in x 2.68 in x 1.89 in
Height
1.89 in
Length
6.46 in
Trade Size
1 in
Weight
0.6 lb
Width
2.68 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
1080
Standard Package
5