
Marca: TayMac
ID del Catálogo: RLT400
Catalog Number
RLT400
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
092326213493
Cubic Capacity
323 cu.in
Dimensions
16.3 in x 7.66 in x 5.59 in
Height
5.59 in
Length
16.3 in
Trade Size
4 in
Weight
7.9 lb
Width
7.66 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
50
Standard Package
1