
Marca: TayMac
ID del Catálogo: RLT300
Catalog Number
RLT300
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
092326213479
Cubic Capacity
179.8 cu.in
Dimensions
13.46 in x 5.89 in x 4.53 in
Height
4.53 in
Length
13.46 in
Trade Size
3 in
Weight
4.5 lb
Width
5.89 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
105
Standard Package
1