
Marca: TayMac
ID del Catálogo: RLT200
Catalog Number
RLT200
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
092326213455
Cubic Capacity
71.4 cu.in
Dimensions
10.55 in x 4.27 in x 3.41 in
Height
3.41 in
Length
10.55 in
Trade Size
2 in
Weight
2.1 lb
Width
4.27 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Pallet Quantity
256
Standard Package
2