Image of RF151DTR Floor Boxes, Display Case Type, Tamper Resistant Single Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown Receptacle with Brass Plate

Floor Boxes, Display Case Type, Tamper Resistant Single Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown Receptacle with Brass Plate

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: RF151DTR

Floor Boxes, Display Case Type, Tamper Resistant Single Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown Receptacle with Brass Plate

  • Cubiertas de latón macizo
  • Amplio espacio para el cableado
  • Plantilla de corte incluida

General

Catalog Number

RF151DTR

EU RoHS Indicator

No

Specifications

Material - Solid Brass

UPC

883778304279

Certificaciones y Cumplimiento

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logística

Carton Quantity

10

Pallet Quantity

2340