Image of SC3099A Floor and Wall Boxes, LO-CON Series, Pedestal Housing, 2-Gang, 1" Chase Nipple

Floor and Wall Boxes, LO-CON Series, Pedestal Housing, 2-Gang, 1" Chase Nipple

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: SC3099A

LO-CON Series Double Pedestal Housing 1" Chase Nipple

  • LO-CON Series
  • Pedestal Housing
  • 2-Gang
  • 1" Chase Nipple

General

Application - For Use On

Surface Mount

Catalog Number

SC3099A

EU RoHS Indicator

No

Specifications

  • Pedestal Item - Frame & Housing- 1" Mounting Nipple
  • Pedestal Type - Metallic Lo-Con

Type

Housings

UPC

783585136134

Certificaciones y Cumplimiento

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logística

Carton Quantity

4