Image of PW1SBA Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Standard, Office White

Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Standard, Office White

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: PW1SBA

Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Standard

  • Reduce las necesidades de inventario
  • Elimina la necesidad de pedir tres cajas distintas
  • Cajas disponibles en perfiles bajo, estándar y profundo

General

Catalog Number

PW1SBA

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

1-Gang

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Standard

Type

Boxes

UPC

783585092126

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Configuración

Number of Gang(s)

1-Gang

Logística

Carton Quantity

5

Pallet Quantity

1040