Image of PW1TC Non-Metallic Raceway, WallTrak1 Series, Tee Fitting, Office White

Non-Metallic Raceway, WallTrak1 Series, Tee Fitting, Office White

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: PW1TC

Non-Metallic Raceway, WallTrak1 Series, Tee Fitting

For R-connection off PremiseTrak® Raceway

General

Catalog Number

PW1TC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Cover Only

Type

Tees

UPC

783585092096

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logística

Carton Quantity

10