Image of HBLI35123Y Yellow Industrial Reel, UL Type 1, 35 Ft, #12/3 SJO, 20 A, 250 VAC
Image of HBLI35123Y Yellow Industrial Reel, UL Type 1, 35 Ft, #12/3 SJO, 20 A, 250 VAC

Yellow Industrial Reel, UL Type 1, 35 Ft, #12/3 SJO, 20 A, 250 VAC

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBLI35123Y

Yellow Industrial Reel, UL Type 1, 35 Ft, #12/3 SJO, 20 A, 250 VAC

InREACH™ Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH™ Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Detalles del producto

General

Application

Industrial

Cable Length

35 Ft

Cable Type

#12/3 SJO

Catalog Number

HBLI35123Y

EU RoHS Indicator

Contact Manufacturer

Series

inREACH

Style

Leaded

Type

Standard Reel With Leads

UPC

783585585291

Clasificaciones Eléctricas

Current / Amperage Rating

20 A

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Relacionado con el Conductor

Number Of Wires

3-Wire

Logística

Carton Quantity

1

Recursos y descargas