Image of 1106 Casquillo de 1-1/2 pulg. Casquillo rígido/IMC

Casquillo de 1-1/2 pulg. Casquillo rígido/IMC

Marca: Raco

ID del Catálogo: 1106

Casquillo de 1-1/2 pulg. Casquillo rígido/IMC.

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • La construcción de hierro maleable garantiza la protección mecánica
  • galvanizado galvánicamente para una mayor protección contra la corrosión
  • homologado por UL y CSA
  • disponible en tamaños comerciales de 1/2 pulg. a 4 pulg.
Conduit

General

Catalog Number

1106

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Uninsulated

Material

Malleable Iron

UPC

050169011065

Dimensiones

Dimensions

0.719 in x 2.344 in x 2.344 in

Height

2.344 in

Length

0.719 in

Trade Size

1-1/2 in

Weight

0.232 lb

Width

2.344 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logística

Carton Quantity

50

Pallet Quantity

7000