Image of HSQ48 Componentes del gabinete, QUAD CAB 48" H x 20" D, puerta con ventana, negro

Componentes del gabinete, QUAD CAB 48" H x 20" D, puerta con ventana, negro

Marca: Hubbell Premise Wiring

ID del Catálogo: HSQ48

Componentes del gabinete, QUAD CAB 48" H x 20" D, puerta con ventana, negro

  • QUADCAB 48" H x 20" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ48

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853185

Dimensiones

Cubic Capacity

25824 cu.in

Depth

20

Height

48 in

Thickness

0.0781

Width

26.9 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern