Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

PW1BC7

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1,Base, Cover, 7'

  • Con certificación UL y CSA para 600 voltios
  • Los raíles de uno y dos canales con enclavamiento son aptos tanto para aplicaciones de alimentación como de datos, lo que reduce las necesidades de inventario.

Detalles del producto

General

Application

  • 7' Base and Cover

Catalog Number

PW1BC7

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Yes

Item Type

PW1, WallTrak- Latching

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 7 ft. (2.1m)
  • Material - UV Stabilized PVC

Style

Single Channel, Latching

Type

Base and Cover

UPC

783585092010

Dimensiones

Length

7 ft

Width

1.19 in

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Logística

Carton Quantity

70

Recursos y descargas