
Marca: TayMac
ID del Catálogo: RLB050
Catalog Number
RLB050
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326211918
Cubic Capacity
4.3 cu.in
Dimensions
4.31 in x 1.34 in x 2.09 in
Height
2.09 in
Length
4.31 in
Trade Size
1/2 in
Weight
0.3 lb
Width
1.34 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Pallet Quantity
4050
Standard Package
10