Image of KLU35 KLU35, Offset Tongue Copper Lug Connector, #14 AWG Sol-6 AWG Str, #10 Stud, 1 Screw

KLU35, Offset Tongue Copper Lug Connector, #14 AWG Sol-6 AWG Str, #10 Stud, 1 Screw

Marca: Burndy

ID del Catálogo: KLU35

Copper Terminal, Offset Tongue, 1 Hole, 14 AWG (Sol)-6 AWG (Str), #10 Stud, 1 Screw.

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar

Catalog Number

KLU35

EU RoHS Indicator

Yes

Hardware Type

1/4 UNF Slotted SetScrew

Installation Torque Recommended in-lb

35

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Trade Name

SCRULUGâ„¢

Type

Bolted Lugs & Terminals

UPC

781810351376

UPC 14 Digit GTIN

00781810351376

Dimensiones

Dimension - B Length fraction

7/16 in

Dimension - Bolt Size fraction

#10

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

5 mm

Dimension - N inch

0.22 in

Dimension - Pad Width inch

0.39 in

Dimension - Screw Size inch

1/4

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

#10

Relacionado con el Conductor

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

14 AWG-6 AWG

Conductor - Copper Str Size Range

14 AWG-6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certificaciones y Cumplimiento

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Relacionado con la Fuerza

Installation Torque Recommended in-lb

35

Configuración

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logística

Carton Quantity

1000