
Marca: Raco
ID del Catálogo: 2696
Catalog Number
2696
Conduit Type
Flexible Metal Conduit
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169026960
Dimensions
6.06 in x 3.668 in x 4 in
Height
4 in
Length
6.06 in
Trade Size
1-1/2 in
Weight
1.144 lb
Width
3.668 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
600