
Marca: Raco
ID del Catálogo: 4733

Application
Catalog Number
4733
Conduit Type
Liquidtight
Connector Type
SWIVEL-LOK
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Nylon
Series
SWIVEL-LOK® Series
UPC
050169947333
Dimensions
3.66 in x 1.53 in x 1.53 in
Height
1.53 in
Length
3.66 in
Trade Size
3/4 in
Weight
0.09 lb
Width
1.53 in
Certified Listed
Environmental Conditions
Wet Location
Industry Standard(s)
UL 514B
Nema Rating
NEMA 4X, 12 and 13
Connector Type
SWIVEL-LOK
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3600