Image of BIBS3503DB BIBS3503DB, Direct Burial Submersible Three Conductor Insulated Multi-Tap Connector
Image of BIBS3503DB BIBS3503DB, Direct Burial Submersible Three Conductor Insulated Multi-Tap Connector

BIBS3503DB, Direct Burial Submersible Three Conductor Insulated Multi-Tap Connector

Marca:

Burndy

ID del Catálogo:

BIBS3503DB

Direct Burial UNITAPâ„¢, 350 Kcmil -12 AWG Str., 3.82 in L, Designed specifically for direct burial applications.

  • Dual rated for aluminum or copper conductors
  • Each unit individually marked for ease of identification
  • Supplied with aluminum set-screws
  • Supplied with oxide inhibitor pre-installed
  • Submersible rated and suitable for Direct Burial

Dual rated for aluminum or copper conductors. Each unit is individually marked for ease of identification

Detalles del producto

General

Application

For Outside Direct Burial

Catalog Number

BIBS3503DB

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

450 LBS/in

Insulation

Y

Material

Aluminum

Number Of Ports

3

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAPâ„¢

Type

BIBS, Multi-Port - Direct Burial

UPC

781810523599

UPC 12 Digit

7818105235999

Dimensiones

Dimension - Height inch

2.46 in

Dimension - Height mm

62 mm

Dimension - L Length Overall mm

97 mm

Dimension - Length Overall inch

3.82 in

Dimension - Strip Length inch

1.125

Dimension - Width inch

4.06 in

Dimension - Width mm

103 mm

Clasificaciones Eléctricas

Voltage - Maximum

600 V

Relacionado con el Conductor

Conductor - AL Str Size Range

10 - 350 Str

Conductor - Copper Str Size Range

12 - 350 Str

Conductor Size

12 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Recursos y descargas