Image of HBL501242W Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/4 SO Cord, Yellow
Image of HBL501242W Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/4 SO Cord, Yellow

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/4 SO Cord, Yellow

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL501242W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/4 SO Cord, Yellow

  • Ratchet lock can be disengaged in field
  • Optional pivot base allows 340° rotation of reel
  • Multi-position roller guide can be mounted in four different positions
  • La base pivotante opcional permite una rotación de 340° del carrete
  • la guía de rodillos multiposición puede montarse en cuatro posiciones diferentes.

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft

Cable Type

#12/4 SOW-A

Catalog Number

HBL501242W

Color

Construction

Steel

Duty

Heavy Duty

Item Type

Reel with Stripped Leads

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

  • Cable Length - 50' (15.2)
  • Weatherproof Reel Type - 16" Reel with 12/4 SOW-A Cable
  • Weight Lbs. (kg) - 86 (39.0)

Style

16" Reel

Type

Weatherproof Reel

UPC

783585209203

Dimensiones

Cable Length

50 Ft

Cable Length Active

600

Cable Length Inactive

60

Reel Frame Dimension

Steel

Weight

99 lb

Clasificaciones Eléctricas

Amperage Rating

16 A

Current / Amperage Rating

16 A

Duty

Heavy Duty

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Relacionado con el Conductor

Cable Specification

12/4 SOW-A

Cable Type

#12/4 SOW-A

Feeder Cord

12/4 SOW-A

Nema Color

Yellow and Black

Certificaciones y Cumplimiento

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Relacionado con la Operación

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Configuración

Base Type

Optional

Logística

Carton Quantity

1

Pallet Quantity

8