Image of 772 4 in. Square Cover, 1-Device, 1/2 in. Raised

4 in. Square Cover, 1-Device, 1/2 in. Raised

Marca: Raco

ID del Catálogo: 772

4 in. Square Cover, 1-Device, 1/2 in. Raised

Las ranuras de montaje en ángulo compensan hasta 12 grados la desalineación de la caja

General

Catalog Number

772

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Material

772

Size

4 in

Type

Mud Ring

UPC

050169907726

Dimensiones

Cubic Capacity

3.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Size

4 in

Weight

0.223 lb

Width

4 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Logística

Carton Quantity

100

Minimum Pack Quantity

100

Packaging Type

No Packaging

Pallet Quantity

10000