
Marca: Bell
ID del Catálogo: MX2050S
Application
Flip
Catalog Number
MX2050S
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
No
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Type
Cover
UPC
092326110716
Actual Depth
1.25 in
Height
4.76 in
Weight
0.547 lb
Width
4.69 in
Certified Listed
UL Listed
EU RoHS Indicator
No
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Carton Quantity
6
Packaging Type
Shrink
Pallet Quantity
1440
Standard Package
8