
Marca: Bryant
ID del Catálogo: 7465N
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
7465N
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Style
Non-Grounding
Type
Connector Body
UPC
781786628700
Dimensions
1.25 in x 1.25 in x 1.60 in
Height
1.6 in
Length
1.25 in
Width
1.25 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current Amperage Description
15 Amp
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
2-Wire
Wire Size
#18 AWG to #12 AWG
EU RoHS Indicator
Yes
Nema Rating
ML-1P
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
15400