
Marca: Bryant
ID del Catálogo: 4770NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
4770NP
Color
Black, White
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Style
Internal Cord Clamp
Type
Plugs
UPC
781786010307
Dimensions
1.53 in x 1.53 in x 2.18 in
Height
2.18 in
Length
1.53 in
Width
1.53 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current Amperage Description
15 Amp
Phase
Single Phase
Voltage Rating
277 VAC
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Nema Rating
L7-15P
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
5400