Dispositivos de bloqueo, Dispositivos de bloqueo, Industrial, Enchufe macho, 20A 120/208V AC, 3-Pole 3-Wire Non Grounding, Non-NEMA
Image of 9967 Dispositivos de bloqueo, Dispositivos de bloqueo, Industrial, Enchufe macho, 20A 120/208V AC, 3-Pole 3-Wire Non Grounding, Non-NEMA

Dispositivos de bloqueo, Dispositivos de bloqueo, Industrial, Enchufe macho, 20A 120/208V AC, 3-Pole 3-Wire Non Grounding, Non-NEMA

Marca: Bryant

ID del Catálogo: 9967

Locking Devices, Industrial, Male Nylon Plug, 20A 3-Phase Wye 120/208V, 4-Pole 4-Wire Non Grounding, Non-NEMA, Screw Terminal, Black and White

  • Male Nylon Plug
  • 20A 3-Phase Wye 120/208V
  • 4-Pole 4-Wire Non Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

9967

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Nylon Plug-For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Internal Cord Clamp

Type

Plugs

UPC

781786633803

Dimensiones

Dimensions

2.11 in x 2.11 in x 2.60 in

Display Size

Standard Sized

Height

2.6 in

Length

2.11 in

Width

2.11 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208 VAC

Relacionado con el Conductor

Number Of Poles

4-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuración

Cord Type

All Listed Portables

Logística

Carton Quantity

10