Image of 3430G Dispositivos de bloqueo, Dispositivos de bloqueo, Industrial, Receptáculo empotrado, 30A trifásico delta 250V CA, 3 polos 4 hilos

Dispositivos de bloqueo, Dispositivos de bloqueo, Industrial, Receptáculo empotrado, 30A trifásico delta 250V CA, 3 polos 4 hilos

Marca: Bryant

ID del Catálogo: 3430G

Locking Devices, Industrial, Flush Receptacle, 30A 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black.

  • Flush Receptacle
  • 30A 250V AC
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

3430G

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Style

Single Receptacle

Type

Receptacle

UPC

781786619913

Dimensiones

Dimensions

3.28 in x 1.70 in x 1.24 in

Height

1.24 in

Length

3.28 in

Width

1.7 in

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Amperage Description

30 Amp

Phase

Single Phase

Voltage Rating

3 Phase 250 VAC

Relacionado con el Conductor

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certificaciones y Cumplimiento

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Configuración

Number Of Poles

3-Pole

Logística

Carton Quantity

10