
Marca: Bryant
ID del Catálogo: BRY26W09
Catalog Number
BRY26W09
Color
Yellow
Item Type
Number Of Poles
4-Pole
Type
Plugs
UPC
781786378377
Dimensions
2.51 in x 2.51 in x 3.96 in
Height
3.96 in
Length
2.51 in
Width
2.51 in
Amperage Rating
20 A
Current Amperage Description
20 Amp
Voltage Rating
3 Phase Y 120/208 VAC
Number Of Wires
4-Wire
Wire Size
Min. cords: #12/3 SJ, #16/3 S, #14/4 SJ, #18/4 S, #18/5 S;Max. cord: #8/3 S, #8/4 S, #10/5 S
Industry Standard(s)
IP69K
Nema Rating
Non-NEMA
Number Of Poles
4-Pole
Carton Quantity
10