
Marca: Bryant
ID del Catálogo: 71520FR
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
71520FR
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Style
Single Receptacle
Type
Receptacle
UPC
781786695832
Dimensions
3.28 in x 1.70 in x 1.14 in
Height
1.14 in
Length
3.28 in
Width
1.7 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Number Of Wires
4-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L15-20R
Standards - RoHS Compliance Status
CM
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
2080