Image of 7101 Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Gray
Image of 7101 Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Gray

Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Gray

Marca:

Bryant

ID del Catálogo:

7101

Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Black

  • Female Connector Body
  • 20A 250V
  • 2-Pole 2-Wire Non-Grounding
  • L2-20R
  • Screw Terminal

Detalles del producto

General

Application

Heavy Duty Industrial

Catalog Number

7101

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Style

Two-Piece Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786627444

Dimensiones

Display Size

Standard Sized Product

Height

2.78 in

Length

1.53 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Relacionado con el Conductor

Conductor Range

#14 AWG

Number of Conductors

2-Pole Non-Grounding

Number Of Wires

2-Wire

Wire Size

#18 AWG to #8 AWG

Certificaciones y Cumplimiento

Nema Rating

L2-20R

Logística

Carton Quantity

10

Recursos y descargas

Especificaciones