Dispositivos de bloqueo, Midget Twist-Lock®, Valise®, cuerpo de conector hembra, 15A 125V CA, 2 polos 2 hilos sin conexión a tierra, NEMA ML- 1R
Image of HBL7464V Dispositivos de bloqueo, Midget Twist-Lock®, Valise®, cuerpo de conector hembra, 15A 125V CA, 2 polos 2 hilos sin conexión a tierra, NEMA ML- 1R
Image of HBL7464V Dispositivos de bloqueo, Midget Twist-Lock®, Valise®, cuerpo de conector hembra, 15A 125V CA, 2 polos 2 hilos sin conexión a tierra, NEMA ML- 1R

Dispositivos de bloqueo, Midget Twist-Lock®, Valise®, cuerpo de conector hembra, 15A 125V CA, 2 polos 2 hilos sin conexión a tierra, NEMA ML- 1R

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL7464V

Locking Devices, Midget Twist-Lock®, Valise®, Female Connector Body, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML- 1R, Screw Terminal, Black, Polarized.

  • Fully insulated, abuse resistant nylon housing
  • Insulation displacement terminals reduce wiring time
  • Insulation displacement terminal

Standard Product

General

Application

Catalog Number

HBL7464V

Color

Negro

Cord Range

0.220"-0.385"(5.6-9.8)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Insulation

Insulated Body

Item Type

15A Midget Twist-Lock® Valise® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Holding Screws - Steel - Zinc plated
  • Contacts - Brass
  • Housing - Nylon
  • Terminal Clamps - Steel - Nickel plated
  • Terminal Screws - #6 - 32 Steel (Philips / Slotted / Robertson)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

783585237251

Dimensiones

Dimensions

1.06 in x 1.06 in x 1.77 in

Display Size

Midget Locking

Height

1.77 in

Length

1.06 in

Weight

0.05 lb

Width

1.06 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Relacionado con el Conductor

Cable Range

0.220 - 0.385 in

Conductor Range

#14 AWG to #12 AWG

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#18 AWG to #14 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-1R

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logística

Carton Quantity

10

Pallet Quantity

7150