Image of HBL2720SR2 Locking Devices, Twist-LockĀ®, Safety Shroud, 2-Gang Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, L15-30R
Image of HBL2720SR2 Locking Devices, Twist-LockĀ®, Safety Shroud, 2-Gang Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, L15-30R
Image of HBL2720SR2 Locking Devices, Twist-LockĀ®, Safety Shroud, 2-Gang Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, L15-30R

Locking Devices, Twist-LockĀ®, Safety Shroud, 2-Gang Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, L15-30R

Marca:

Hubbell Wiring Device-Kellems

ID del CatƔlogo:

HBL2720SR2

Locking Devices, Twist-LockĀ®, Safety-ShroudĀ®, 2-Gang Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, 3- Pole 4-Wire Grounding, NEMA L15-30R, Screw Terminal, Gray.

  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use
  • Engineered thermoplastic housing is impact and corrosion resistant, making it suitable for heavy-duty industrial environments
  • Las flechas de alineaciĆ³n con los sĆ­mbolos de bloqueo y desbloqueo indican visualmente que los dispositivos estĆ”n conectados correctamente
  • el nĆŗmero de catĆ”logo y el cĆ³digo de colores de la tensiĆ³n nominal son visibles incluso cuando se estĆ”n utilizando
  • la carcasa de termoplĆ”stico de ingenierĆ­a es resistente a los impactos y a la corrosiĆ³n, por lo que resulta adecuada para entornos industriales exigentes

Detalles del producto

General

Application

Catalog Number

HBL2720SR2

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

30A Safety-ShroudĀ® Receptacle

Material

Valoxā„¢

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Number Of Poles

3-Pole

Operating Temperature

Maximum continuous 75Ā°C and minimum -40Ā°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75Ā°C, Minimum -40Ā°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Body Holding Screws - Steel, zinc plated
  • Contacts - Brass
  • Housing / Flange - Gray RPT
  • Terminal Retainer - Clear polycarbonate

Type

Receptacle

UPC

783585234762

Dimensiones

Dimensions

5.12 in x 5.12 in x 2.22 in

Display Size

Standard Sized Product

Height

2.22 in

Length

5.12 in

Weight

0.65 lb

Width

5.12 in

Clasificaciones ElƩctricas

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Relacionado con el Conductor

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L15-30R

LogĆ­stica

Carton Quantity

5

Recursos y descargas