
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL2513SW
Shrouded Watertight Construction
Application
Heavy Duty Industrial
Catalog Number
HBL2513SW
Color
Black, White
Cord Range
0.350"-1.150" (9-29)
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Connector Body
UPC
783585231549
Dimensions
2.75 in x 2.94 in x 4.40 in
Height
4.4 in
Length
2.75 in
Weight
0.65 lb
Width
2.94 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
3 Phase WYE 120/208 VAC
Cable Range
0.350 - 1.150 in
Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L21-20R
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
4-Pole
Carton Quantity
10