
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL2720SR
Surface Mount
Application
Heavy Duty Industrial Shrouded
Catalog Number
HBL2720SR
Color
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Valoxâ„¢
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Receptacle
UPC
783585234748
Dimensions
4.56 in x 2.84 in x 1.71 in
Height
1.71 in
Length
4.56 in
Weight
0.65 lb
Width
2.84 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 V
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L15-30R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number of Gang(s)
1-Gang
Number Of Poles
3-Pole
Carton Quantity
10