Image of HBL2645 Dispositivos de bloqueo, Twist-LockĀ®, industrial, entrada con brida, 30A 480V, 2 polos 3 hilos con puesta a tierra, L8-30P, terminal de tornillo
Image of HBL2645 Dispositivos de bloqueo, Twist-LockĀ®, industrial, entrada con brida, 30A 480V, 2 polos 3 hilos con puesta a tierra, L8-30P, terminal de tornillo

Dispositivos de bloqueo, Twist-LockĀ®, industrial, entrada con brida, 30A 480V, 2 polos 3 hilos con puesta a tierra, L8-30P, terminal de tornillo

Marca:

Hubbell Wiring Device-Kellems

ID del CatƔlogo:

HBL2645

Locking Devices, Twist-LockĀ®, Industrial, Flanged Inlet, 30A 480V, 2-Pole 3-Wire Grounding, L8-30P, Screw Terminal, White.

  • Terminaciones con cable para facilitar la instalaciĆ³n
  • #10-32 Tornillos para terminales mĆŗltiples (ranurados, Phillips, Robertson)
  • Tornillos de montaje incluidos

Detalles del producto

General

Application

Catalog Number

HBL2645

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Grounding InsulgripĀ® Flanged Inlet

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75Ā°C and minimum -40Ā°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75Ā°C Minimum -40Ā°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Flange - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel ā€“ nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Temperature Rating

Maximum Continuous: 75Ā° C; Minimum Continuous: -40Ā° C w/o impact, -25Ā° with impact.

Type

Flanged Inlet

UPC

783585039022

Dimensiones

Dimensions

2.88 in x 2.88 in x 2.09 in

Display Size

Standard Sized Product

Height

2.09 in

Length

2.88 in

Weight

0.25 lb

Width

2.88 in

Clasificaciones ElƩctricas

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L8-30P

Standards - RoHS Compliance Status

CM

LogĆ­stica

Carton Quantity

10

Recursos y descargas